We are using a TLV70033 to power peripheral devices on our device (SD Card, I2C peripherals, etc). Our micro-controller is powered by a separate power supply (also a TLV70033) and is used to power down peripheral devices using the enable pin.
When the enable pin is high (~3.3V) the regulator works fine. When the enable pin is pulled low (0.0V) the output of the TLV70033 is between 1.4V and 1.6V. The SD card requires a voltage of <.5V to hard cycle which we are now unable to do with the current configuration.
With a 330Ohm resistor to GND on the output of the TLV70033 the output voltage drops to ~.45V when enabled is pulled low. A 150Ohm resistor drops the output voltage to ~.25V.
Is there a minimum output load requirement for the TLV70033? I'm not particularly excited about having an resistor on the output of the regulator to fix this issue so any suggestions are welcome.
Thanks,
Jon