Hello,
We have been using the following two voltage regulators in our application for approximately 10 years:
1. LP2985IM5 – 3.3 / NOPB, National, +3.3V, 150mA
2. LP2985IM5 – 5.0 / NOPB, National, +5V, 150mA
We have experienced a number of voltage regulator failures over the years. We subject these two voltage regulators to an input voltage range of 11VDC - 19VDC. We also measured the temperature of pin #5 on both regulators and found it to be 115 degrees Celsius (maximum).
I would like to understand the impact of junction temperature and input voltage on the life of these two regulators. For example, is it best to reduce the input voltage by 1V or reduce the junction temperature by 1°C to extend the life of the regulator? I am looking for which of the two factors plays a more dominant role in extending the life of the regulator.
Thanks in advance for your response.
Kevin Said
Mechanical Engineer
Husky Injection Molding Systems