Hi,
I'd like to know the VEN(min) at VIN = 6.4V / Full operating temperature range.
Does someone have the VEN(min) spec at the condition above?
or know the good way to assume the spec from the specs below?
In the D/S, VEN(min) is described as follows,
1.8V (min) at VIN = 4V / Full operating temperature range.
3.0V (min) at VIN = 6V / Full operating temperature range.
4.0V (min) at VIN = 10V / Full operating temperature range.
Thanks
Go