SIR
TPS 7A16 01 package MSOP-8 ADJUSTABLE REGULATOR NOT WORKING AS PER TYPICAL APPLICATION CIRCUIT GIVEN IN APPLICATION NOTE.
A) INPUT VOLTAGE 20 VDC
B)OUTPUT VOLTAGE 3 V OBSERVED ,,, REQUIRED IS 16 V FOR LOAD CURRENT OF 2mA
C)ENABLE PIN VOLTAGE 5 VOLT APPLIED EXTERNALLY constant
D)INPUT FILTER CAP CIN .1 UF AND OUTPUT FILTER CAP C OUT I S 2.2 UF
E)R1=12M R2=1M CAP DELAY =10 nF delay of 12 msec not observed AS PER APP NOTE
f)power good pin kept open and pin no 6 is open
regards
ssphadke