I've designed a power supply using the TPS7A49 and am experiencing a drop in voltage under any load.
The power supply implementation is using the recommended circuit design with feedforward capacitor, and an output voltage of 22.9V.
At no load the voltage is spot on at 22.9V, but when I start applying a load (1.6mA draw) the voltage drops to 22.88, and continues to drop to 22.3V at 130mA.
Any thoughts or ideas would be greatly appreciated.
-Mike