Part Number: LP2981-33
Application: Consumer
Question type: Development and troubleshooting
Support topic: /Product/Top support items by product family/
Description of the problem: The data sheet for this part specifies "Low IQ…600 mA Typ at Full Load of 100 mA". But I wasn't able to find the current consumption when on, but running with a light or no load. Is that the "Ground Pin Current" specification, or something else?