Other Parts Discussed in Thread: LM317
Tl1963ADCQR, TPS7A4501DCQR These two part numbers are selected according to our Requirement. Please let us know with
The part numbers with same features and low cost
specifications : Input voltage 3.4 to 7.2V
: Output Current 1.5A to 2A
Very low quiescent current. Adjaustable output. Small in Size. Same package as above mentioned part number is ok.