Other Parts Discussed in Thread: TPS22916, TPS7A37, TLV757P, LP5912, TPS62122, TPS62740
Hi,
I am developing a very low power consumption product that runs purely on a battery. We have an RF communication peripheral within our product. The power consumption values of our product at various instances are as below. As you can observe from the table, our product will be in Sleep state for more than 90% of the times. For this, I started pursuing LP5907MFX-3.0 and using the same on my board, for a quick Proof-of-Concept. However I knew that LP5907 is not suitable for very low power applications. LP5907 is consuming power as shown below, and it is less efficient. For your reference, I have also put snapshot of the LP5907 circuitry used in our product.
We are flexible in selecting a suitable capacity for the battery, but its space and cost are some of the deciding factors. Basically, we want the lifetime of the product to be at least 10years, so the power consumption of the product has to be extremely lower. Hence I am looking for a very efficient voltage regulator circuitry for our needs. Can you suggest any suitable voltage regulator especially for very low power applications?
Power consumption from 3.7V battery | |||
System State | Current consumption including LP5907 (approx) | Time duration per day (approx) |
LP5907MFX-3.0 (approx) |
RF communication | 50mA | 1min | 5mA |
Active | 15mA | 120min (2hrs) | 1mA |
Idle | 10mA | 5min | 1mA |
Sleep | 1mA | 22hrs | 0.2mA |
I have another subsequent doubt. We have a road map of our product, where-in we may add another component to the above system that can take current of 500mA for 10sec in a day. Can I get any suitable power efficient voltage regulator suited even for this higher peak current requirement, but with the system taking extremely low power (1mA) for more than 90% of the times? If so, kindly suggest such voltage regulator as well for my reference.
Regards,
Vikas Chandra Rao.