When assessing the current limit spec at Vin = 26.25, can we expect this device to supply the min 200mA, even when we set the output to 1.25 V - ie resistor R2=0 volts?? Is it valid to expect this spec to hold under the conditions f VIn =26.25 V, and R2=0 Volts?? The datasheet does not seem to address this condition.,