Hi,
Can you please provide the following information for the LM5017MR/NOPB part?
Sl. No.
Parameters
Values
Junction Temperature Max (Tj Max)
Typical Power, (Pd typ)
Maximum Power (Pd max)
Thermal Resistance Junction to Ambient (Theta JA)
Thermal Resistance Junction to Board (Theta JB)
Thermal Resistance Junction to Case (Theta JC)
Weight
Regards,
Ravi
Hi Ravi,
The max recommended operating temperature is +125C.
Junction to ambient temperature thermal resistance is 40C/W
The power dissipation varies with applications and the ambient temperature. The maximum allowable power dissipation can be calculated by (125C-ambient temp)/40
Min
The Theta JC is 7.7ºC/W. there is no Theta JB data for this package type. The weight is 0.0755g
Hi Vijay,
Thank you for the inputs provided.
Regards,Ravi A R