• TI Thinks Resolved

TPS54362-Q1: Question about output ripple

Part Number: TPS54362-Q1

Hello,

Attached output ripple waveform in datasheet.

There are only output current 0A, 100mA, 1A and 3A.

Could you provide this ripple waveform at Io=200mA, 300mA, 400mA,....900mA?

Or  could you let me know at which output current the Vreg waveform become flat like as at 1A?

Regards,

Nicky