Hi,
As we need to design DC-DC converters with specifications given below, we have selected few parts for this application from TI.
Sl No No Input Output Selected TI Part Remarks
1 18-50V, 30A Max 24V, 20A (480W) LM5030MM/NOPB External Switch
2 50-100V, 20A Max 24V, 10A (240W) LM5116MH/NOPB External Switch
For these parts design is not available in WebBench tool. So please let me know how to get the reference design or suggest better alternates which meets the specifications mentioned above.
Thanks & Regards,
Gopi Krishnan K