hi,
i want the constant output 3.3V and above or equal 800mA ,for input from battery 1.8 to 5.5V
In TPS63001 if i give more than 2.4 V the output is constant 3.3V , current 800mA. what will happen when i give 2.2 V the output voltage and current will be?
so that i can utilize the complete battery power?