Please let me know four points below about the drive of LM5085.
[Background]
・Circuit configuration LM5085-Q1 ⇒ UCC27322-Q1 ⇒ SQM40P10-40L
・Vin:16~24V, Vout:16V, 30W (1.875A)
------------------------------------------------
[Question]
・Since Qgs of SQM40P10-40L is large(134nC), it is due to drive by UCC27322.
Is this composition right?
And, is electric supply right below?
・LM5085・・・Vin:16~24V
・UCC27323・・・VDD,IN:16V
・About calculation of power dissipation
When connecting UCC27323, which calculation does power dissipation use the following?
・Datasheet P14 (14)
Pdiss=Vin × ((Qg × Fs) + Iin)
・The formula currently examined
Pdiss=Vcc(reg) × Qg × Fs + Vin × Iin
※Vcc(reg)_max:8.5V
~For example~
Vin=24V, Iin =1.8 mA, Qg=134nC (SQM40P-40L), Vcc(reg) =8.5V
・Datasheet
1.01W = 24 × ((134/1000000000 × 300 × 1000) + 1.8/1000)
・Examination
0.385W = 8.5 × ((134/1000000000 × 300 × 1000) + 24 × 1.8/1000
・Is the power dissipation of Pch-MOSFET connected to LM5085 the following formulas?
P = C × V2 × f = Qg × V × f
・About TINA-TI
Is there any TINA-TI model of SQM40P10-40L or SQD40P10-40?
※Although the customer using TINA-TI, in order that there may be no data of above-mentioned FET,
the simulation is carried out by product FDMC5614P made from FAIRCHILD.
And, above-mentioned FET has a difference in Qg, what kind of change occur by the difference in Qg?
(Power loss, switching frequency and other...)
------------------------------------------------
Best regards,
Satoshi