Ladies and Gentlemen:
I am using a TPS61027 in a dimming application. At higher voltages (6 to 6.5 v in) the output voltage goes to about 5.3 volts and eventually the part will fail. See attached schematic. Load at 5 v and 100% duty cycle is 200 ma.
Why the part failing and how do I prevent it?
Regrds Bob Scott