From 12V battery, I must realize an output voltage of 48V to supply a DC motor. This motor absorbs 15A for 50ms and 6A for 10 seconds. Can I make a boost converter or it's better to make a push-pull solution ? I don't need of isolation. Can someone suggest me an application note as example ?