Hello,
Datasheet page 6 specify that VFB(Feedback voltage) accuracy is +/-1% max (0.594V min and 0.606V max) at full temperature range.
When I use BUCK2 as VID mode, please advise if BUCK2 output can be guaranteed +/-1% max at full temperature range including internal resistor divider.
Best Regards.