I'm trying to understand the thought process used to calculate RT on pg. 17 of the LM25011 datasheet. But am somewhat confused where the 152ns and 672ns numbers came from in that example.
Once I understand that thought process, I want to use what I learned to design a system with these operating conditions:
Vin = 20-30V
Vout = 14.2V
Iout (max) = 200mA
Iout (min) = 20mA
I also want to take advantage of the current limit feature and limit Iout to 200mA