Hello,
I am looking into a DC/DC converter to power a motor at 6V from a 6V battery pack. When the batteries are fresh and operating slightly above 6V would I need the buck capabilities of the TPS63060 to bring the voltage down slightly or will the TPS6108 not care about the slightly higher voltage at its input compared to the output?
Thanks,
Thomas