Hi Sir,
My customer currently design IOT sensor box, need long life battery application,
So I suggest him TIDA-00484, but him question TPS61291 at Bypass mode efficiency, can provide bypass mode efficiency data for me?
And how explain to him TPS61291 bypass mode benefits?
battery use 1.5V cover 3V 1S or 2S ( enduser decide)
sensor use HDC1080, OPT3001
heavy load 100mA for wireless transmit
typical load 3.5mA~35mA
light load 2.2uA~3uA