I develop a DCDC-converter (LM5175)
V_in:9V-18V
V_out:12V
I_out:20A
f_sw: 300kHz
I used the webench to design the PCB.
After start-up the DCDC-converter open-circuited PIN between SW1-HDRV1 is low resistance and the LM5175 is destroyed.
I used several LM5175 and locate the same problem (PIN SW1-HDRV1 is low resistance).
I used input- and output filter and RC-Snubber (parallel LOW-Buck MOSFET and High Boost MOSFET).
So, I use support to locate the cause of the defect, please.
Kind regards