Tool/software: WEBENCH® Design Tools
I am designing a Buck converter with following specs
Input Voltage min 44V
Input max 52V
Output voltage 12V
Switching frequency 818KHz
Here are the design values
Rt = 6.2K
Inductor 4.7uH
Rsense 8mOhm
Cramp 220pF
Rramp 158K
Cout 180uF
Input cap 10uF
Vcc cap 1uF
softstart cap 1uF
Rfb1 = 1.62K
Rfb2 = 14.7K
Crestart cap = 0.02uF
Rcomp = 100K
Ccomp = 560pF
Chf = 6.8pF
Problem
When switched ON, gives output voltage of 1.8V. I have no clue why its happening. Same design worked in Webench.
Measured voltage at VCC 7.7V
Voltage at Rt 1.93V
Enable 2.2V
Output waveform
Signal at mosfet gate