Hi,
I am currently working on "calculating efficiency for Sync-Buck Dc-Dc converter TLV62569APDRL".
The following are the design parameters:
Input voltage, Vin = 3.6 V DC
Output voltage, Vout = 3.3 V DC
Output current, Iout = 200 mA
Please provide the following details, to calculate the “Switching Loss”, I am not able to get these values in Datasheet.
(Reference: TI Application Note: SNVA237A–September 2007–Revised April 2013)
1. tswHS_rise - High-side MOSFET rise time (the time it takes the gate voltage to rise from its threshold value to the end of the plateau interval)
2 .tswHS_fall - High-side MOSFET fall time (the time it takes the gate voltage to fall from the beginning of the plateau interval to the threshold value)
Thanks & Regards,
Durgesh Sabnekar