Q: TPS62065_minimum controllable on-time by 1300154
Can someone tell me the minimum controllable on-time of the TPS6206x? We are concerned about frequency variation and/or pulse skipping at very high input voltages coupled with very low output voltages.
Q: Re: TPS62065_minimum controllable on-time by 1090425
The TPS6206x is able to regulate the switching frequency at 3 MHz typical even when operated with 6V in and 0.8V out. There is no pulse skipping even at this smallest on time operating point.