TLV62130- transient response and VOS pin connection

Q: TLV62130- transient response and VOS pin connection by 1966978

1. In the datasheet, Fig 29 ~31, the o/p voltage response from no load to full load and from full load to no load is 200mV. However in the application note SLVA466 fig4, the o/p voltage response from no load to full load is 40mV. Please let us know the o/p voltage response from no load to full load. 

2.Will it be fine to connect VOS at the load i.e. near the power entering SoC or is it recommended to connect near the o/p inductor?


A:

The transient response greatly depends on the output filter used and the magnitude of the load step.  You can order the EVM and test any transient response you desire under any operating conditions that you desire.

Per the layout recommendations on page 21 and per the recommended layout drawing, the VOS pin MUST BE CONNECTED AT THE OUTPUT CAPACITOR for best performance.