Welcome to the Non-Isolated DC/DC Section of the TI E2E Support Community. Ask questions, share knowledge, explore ideas, and help solve problems with fellow engineers. To post a question, click on the forum tab then "New Post".
Q: TPS54616PWP ESD
A: Re: TPS54616PWP ESD
The ESD rating for the TPS54616 (and entire TPS54610 family) are
HBM 100pF,1500 Ohms 2000 V
TI does not specify machine model
CDM 1500 V