TPS54616PWP ESD

Q: TPS54616PWP ESD 

What is the HBM for ESD for the TPS54616?


A: Re: TPS54616PWP ESD 

The ESD rating for the TPS54616 (and entire TPS54610 family) are

HBM 100pF,1500 Ohms    2000 V

TI does not specify machine model

CDM  1500 V