Hello,
Are there the PMIC which can be used for the following output?
I couldn't find the device from the website.
Vin:3.3V
Vout1: 2.8V/400mA
Vout2: 1.1V/1A
Vout3: 2.5V/500mA
Vout4:1.8V/500mA
Vout5: 1.5V/700mA
Buck DCDC 5 ch,
Sequence, Vout1, Vout2 --> Vout3, Vout4, Vout5
Best Regaards,
Ryuji Asaka