Hi Team,
my customer used the TWL6030 device and they got a question about how to change the pre-charging current from default value of 470mA to 300mA to meet their application, so we need to check product team for advise.
Per the TWL6030 Battery Charging application note, that described " Fast precharging for 2.1 V < VBAT < 3.54 V (VBUS current is limited to 470 mA and battery charging current set to default charging current value when USB charging port is detected) "
So, customer's question how to change this default charging current value 470mA to 300mA? Please advise.
On the other side, customer changed the R422 of the attached “ET6000 RMB EPR1 Schematics P07.pdf” from 0.068 ohm to 0.1 ohm. The precharging current can be reduced to 300mA. We need product team advise if any side effect with this change.
Regards,
Arthur
ET6000 RMB EPR1 Schematic P07.pdf