Customers use TPS65051-Q1.
It is used under the following conditions.
Input Voltage : 5V
Output Voltage(DCDC1) : 1.2V
switching Frequency : 2.25MHz
Q1.
Is this possible?
I want to confirm whether there is a margin for minimum ontime.
*The TPS65051-Q1 datasheet did not have information on minimum ontime.
Q2.
When used with an input voltage of 5 V and switching Frequency of 2MHz, how much is the minimum output voltage?
-Harukawa