Problem with BT audio on TPS65950 codec. BT audio in on PCM lines (VDR, etc.). Data pushed out of HS0_write as analog output and brought back in codec on AUX_write and then sent to McBSP. On HS_right only half of signal is availability. Don’t see negative side. (same with HSOL) See 512 kHz carrier (PCM clock on HS_right).
Codec set up as media player and don’t see 512 kHz and only see positive signal of carrier seen. Seem to be biased up and capacitively coupled. PCM signal through other amplifiers and don’t see issue.
Any thoughts on what's going on here? Thanks!