Hi all,
I'm testing PoE with TPS23756 EVM and SLVU329A.pdf .
1. In schematic , R3 (10 ohm) and D7(zener) are representing high temperature loss.
Can I increase R3 to reduce loss ?
2. I need PoE circuit 8V / 500mA (4.5W) with Low temperature generation.
Our main circuit is weak to high temperature.
How can I achive it ?
Best regards,
Lan jackey.