Dear all,
My customer is using TPS2553 in their mother board. When they pull high the EN pin and short the Vout to GND. The output voltage and current are shonw as below. The output voltage will reach -360mV. So is it normal? if this will damage the part or not, because I see the maximum output voltage is from -0.3V to 7V from datasheet.
The green one is output voltage and the red one is output current.
BR,
Eric