We are updating the design of an ARM microcontroller board and are considering improving its power muxing. Currently the design uses Schottky diodes to allow powering a 5V rail via either a power jack (2A) or the USB OTG port (500mA) . The 5V rail is used as input to a dual buck converter to produce the 3.3V and 1.8V rails required by the MCU and peripherals.
1. Would the TPS2115A be the best match from TI for a USB ORing controller?
2. An ORing controller has significantly higher costs than two Schottky diodes. Besides reducing losses, what are other advantages from using the ORing controller?
Thanks.