Hi,
Customer wants the power supply to perform the following operations.
Customer condition ;
・Vin=6~12V
・Vout=5V
・Iout=200mA
Desired operation;
・Customers want to limit current at 200 mA.
・If it exceeds 200 mA, the customer wishes to lower the output voltage.
(Image of foldback operation.)
ex,Iout=200mA→Vout=5V Iout=250mA→Vout=2~4V
Could you tell me the recommended products?
Best Regards,
Yusuke/Japan Disty