Need relay-like action from a CSD16323Q3 to switch 0.120 mA at 0.24 V Source to Drain, but concerned about Figure 9 on Page 6 of the Datasheet where at 25C the device needs more than 0.4 V to conduct 0.100 mA Source to Drain.
Will CSD16323Q3 provide the low R-DS-on of a few mOhms (4 to 6) with a Source to Drain current of 0.120 mA at 0.24 V? ... or is this a reed relay app?
Thank you,
Henry Delforn
Datasheet www.ti.com/.../csd16323q3.pdf