Hello everyone, we have a requirement to switch ON/OFF power supply lines of a device for one of our application.
the requirement of switching is as follows
power supply line voltages: +7v @0.4A,
+5V@ 0.5A
The switching voltage is : 3.3V (LVTTL) signal.
Switching frequency : 333KHz with 1usec pulse width.
can i go for N-channel NexFET power MOSFET: CSD16323Q3C device or
suggest me a suitable device for the above application.
Thank you.