We have a big customer, whose enterprise standard about ESD >2000V in HBM, but the DCR011205U's HBM is 1000V, they need a specific explaination: why not to arrive 2000V, or cancel the current evaluation, how to explain to customer from ESD technical aspect?
The DCR series and the DCP series has built-in design limits which any ESD and high pot tests from exceeding 1000V. This converter can be overstressed if the ESD or high pot limits are exceeded.
Tom