Hi,
I'm considering using 2 x PTH08T250W modules in load sharing mode, using the Turbo Trans function.
The target output voltage is 0.9V, the max. current approximately 50A, the dynamic current 50% of this and the max. allowed voltage deviation 45 mV.
In a non-Turbo Trans application, the total ESR for the capacitor bank needs to be more than 7 mOhm and the max. Cout less than 8000 uF.
Using the Turbo Trans function, the Cout is specified as the product of component capacitance and the component ESR. This product needs to be below 10000. No maximum Cout and no minimum ESR is provided for the total bank in the specifications.
Does this actually means, that the PTH08T250W can accept a capacitor bank of i.e. 20 pieces of Kemet T520D687M004ATE012 (680 uF, 12 mOhm ESR, 4 V) without becoming unstable or unable to start?
Are there any further concerns regarding Cout calculation when using load sharing between two modules?
Best Regards
Poul
BTW, the online TurboTrans SW seems to be out of order:
Forbidden Request. The page you are looking for can not be displayed.
We apologize for the inconvenience,
- TI web TEAM.