I am trying to select a TI load switch which will gate power to a wireless sensor node (MSP430 + CC1101) from power source (solar cell + supercap (3.5 F)). The load switch will be controlled by a voltage detector (NCP302) with active low output (output low when voltage is below threshold). The threshold voltage level is 2.0 V with 0.1 V hysteresis (can be increased with external resistors). Need low Ron, low quiescent and low shutdown current. What other load switch features should I consider ? Please see attached pic of the node and the overall design.