Hi everyone,
If I give a 5V voltage on tps65217c's ac pin(pin 10), and connect sys1(pin 7) and sys2(pin 8) to the input pin of DCDC(pin 21,22,32) and LDO(pin 39,42,2) , could the output pin of DCDC(pin 19,24,29) and LDO(pin 40,43,3,1) output a default voltage? the output pin of DCDC and LDO didn't have
load.