I have a customer who set the output voltage of the TPS82130 to 5.5V before they noticed the recommended max output voltage of 5.0V. What adverse effects could they expect under these operating conditions? Any reliability issues?
As the base part used in the module is the TPS62130 which has a recommended max output of 6.0V any reason we cannot increase the spec for the TPS82130?
Thanks!