I need to turn off DC-DC when battery is under 9.5V for battery application, but I also need option to keep DC-DC output off using external FET.
Looking at table 8 in the datasheet:
1) For 9.5V: select 68.1K and 9.76K => Does this mean it turns on at 9.5V and turn off at (9.5V - 550mV)?
Or should I select 10V VIN_UVLO threshold to turn off at 9.5V?
2) Also, keeping the resistor divider, I assume I add the N-FET across the pull down resistor to force off.