What is the leakage current from input to output of DCR021205? See attached other manufaturer spec for ref
There is no continuous leakage current test for the DCR021205 . The input to output wire capacitance is typically 25pf.There are no additional components between primary and secondary windings.
The product is limited to:
The external continuous voltage difference limits are defined as voltages as measured between VIN (-) and Vout (-) ground). The converter is designed as ground fault isolation device. It is not designed to operate with a continuous voltage isolation barrier at greater than 60VDC. The isolation 1 second test validates only the magnetic coating separation between primary and secondary transformer wire.
tom