Greetings
I have made the ckt of LM2678-ADJ.
CIN1= 2200uF 35v
Cin2= 100nF ceramic
Inductor = 18uH (self made)
diode= 1n582
Cout= 100uF parallel with 33uF 16V
Input voltage is 16V @ 6 amps output voltage 13.7V @4.1 amps .... At this current ic heats up very fast.
When the load is increased it makes shrill noise and current drops.
Attached is the pcb layout made in Orcad version 9.2.