Hi,
I am planning to use LMR61428 boost regulator in my design, I had seen conflict information on efficiency of the regulator at datasheet and web-bench tool
the conditions
at Input voltage =2.0V
output Voltage = 3.3V
Output current = 0.1A
datasheet graph shows below efficiency below 80%
where as web-bench tool shows efficiency above 85%
can any please confirm which one to consider?