Hello,
during a redesign we replaced a LMZ22005 with a LMZ21701 module. We currently use an 270 µF (8 mOhm ESR) elektrolytic Cap in parallel with an 470 nF ceramic output Capacitor, an 2.2 µH Inductor in series, and another pair 270 µF and 470 nF caps. We use the module to create a 5V rail from a 12V supply for several analog chips, so good output filtering is a requirement.
The capacitor values are above the datasheets recommended output capacitor range of 10 µF - 200 µF. Can the excessive output capacitors cause instability?
Regards,
Markus Rau