I am designing an circuit to use the LMZ21700 for an output of 5.5 V with max 0.5 A of current. Input Voltage is 14 - 17 V DC. Pg 22 of the datasheet indicates for a 5 V output V RFBT = 232K and RFBB = 44.2K. If I require a bit more output V, can I increase RFBT up to approx. 249K and get approx. 5.5 V output?
Thanks for any assistance. I have a Demo-board presently being shipped to perform some bench testing prior to PCB layout. -GRC