The Design is implementing a LMZ10504TZX-ADJ Regulator. Vin is 5V and the Enable pin is pulled up to Vin with 7.5K ohm resistor.
When observing the Enable pin, it appears to be carrying a switching signal that dips -750mV and rises 500mV from the Vin level. Vin is at 5V and is clean. Why would the enable pin be tracking some internal switching signal? Please see the Enable pin wave form below.