Team,
We are currently using a TPS389033 in our design as a supervisor for a C2000 device (F28377d) as a part of our reference design. Although the part receives 3.3V into Vdd, and 1.2V into SENSE, it only outputs 2.2V on RESET pin.
Pull up resistor value is 4.7kOhm on RESET and a cap to ground (0.1uF). The cap on CT is 1000pF, and the cap on the supply is 1uF. It is only one board out of 5 that is showing this behavior. Any thoughts as to what would be causing this or how to debug?
Best,